(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: C (80° Diamond)
· Number of Usable Corners: 2
· Rake Angle: Positive
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | Trusco Code | rε | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 223.40 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | - | 0.4 | CA515 | ||
฿ 235.00 | KYR INSERTS | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | - | 0.4 | CA525 | ||
฿ 273.80 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | - | 0.4 | PR930 | ||
฿ 174.61 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.4 | 820-5144 | - | PV720 | ||
฿ 201.43 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | - | 0.4 | TN60 | ||
฿ 143.25 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.4 | 820-5145 | - | TN620 | ||
฿ 257.77 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | - | 0.4 | CA515 | ||
฿ 257.77 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | - | 0.4 | CA525 | ||
฿ 273.80 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.4 | - | 0.4 | PR930 | ||
฿ 202.95 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.4 | 820-5150 | - | PV720 | ||
฿ 201.43 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | - | 0.4 | TN60 | ||
฿ 177.67 | TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | 820-5151 | - | TN620 | ||
฿ 257.77 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | - | 0.8 | CA515 | ||
฿ 257.77 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | - | 0.8 | CA525 | ||
฿ 308.00 | KYR TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | 0.8 | - | 0.8 | PR930 | ||
฿ 202.95 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.8 | 820-5155 | - | PV720 | ||
฿ 201.43 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | - | 0.8 | TN60 | ||
฿ 174.61 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.8 | 820-5156 | - | TN620 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Selfishly | No Preferred Hand |
How can we improve?
How can we improve?