1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Positive, with Hole, CCMT "for Finishing to Intermediate Cutting" Stainless Steel, Heat Resistant Alloy (Part Number)

Turning Insert Diamond 80°, Positive, with Hole, CCMT "for Finishing to Intermediate Cutting" Stainless Steel, Heat Resistant Alloy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: C (80° Rhombus)
· Number of Available Corners: 2
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
CCMT09T304MQ-CA6515
CCMT09T304MQ-CA6525
CCMT09T304MQ-SW05
CCMT09T308MQ-CA6515
CCMT09T308MQ-CA6525
CCMT09T308MQ-SW05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 289.48

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 289.48

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 323.50

KYR INSERTS 10 Piece(s) 7 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4SW05

฿ 289.48

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 289.48

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 323.50

KYR INSERTS 10 Piece(s) 7 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8SW05

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Breaker Use Medium Cutting Rake angle Positive Selfishly No Preferred Hand