1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80° Hexagon Type Negative with Hole WNGG○○ "Medium Cutting"

80° Hexagon Type Negative with Hole WNGG○○ "Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: W (Hexagon)
· Number of Available Corners: 6
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
WNGG060404L-KW10
WNGG060404L-TN60
WNGG060404R-KW10
WNGG060404R-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material

฿ 383.55

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft HandedKW10

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft HandedTN60

฿ 383.55

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedKW10

฿ 358.23

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronRight HandedTN60

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Available corners 6
Breaker Use Medium Cutting Rake angle Negative Nose R 0.4
0.4