(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: W (Hexagon)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 0.4 | CA525 | ||
฿ 256.09 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA530 | ||
฿ 282.04 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 0.4 | CA5515 | ||
฿ 247.39 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 0.4 | CA5525 | ||
฿ 282.04 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 0.4 | 0.4 | CA5535 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CA6515 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CA6525 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 5 Day(s) | Steel | 0.8 | 0.8 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA525 | ||
฿ 278.91 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 0.8 | 0.8 | CA5515 | ||
฿ 247.39 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 0.8 | 0.8 | CA5525 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CA6515 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CA6525 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 1.2 | 1.2 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 1.2 | 1.2 | CA525 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel | 1.2 | 1.2 | CA5515 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | Steel | 1.2 | 1.2 | CA5525 | ||
฿ 242.44 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | 1.2 | 1.2 | CA6525 | ||
฿ 256.09 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 1.6 | 1.6 | CA510 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 1.6 | 1.6 | CA515 | ||
฿ 254.76 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 1.6 | 1.6 | CA525 |
Loading...
Shape | W (Hexagonal) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Breaker Use | Medium - Heavy Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
How can we improve?
How can we improve?