1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 35°, Negative, with Hole, VNGG1604○○R/L "for Intermediate Cutting"

Turning Insert Diamond 35°, Negative, with Hole, VNGG1604○○R/L "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 452.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: V (35° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
VNGG160402L-PR930
VNGG160402L-TN60
VNGG160402R-PR930
VNGG160402R-TN60
VNGG160404L-KW10
VNGG160404L-PR930
VNGG160404L-TN60
VNGG160404R-KW10
VNGG160404R-PR930
VNGG160404R-TN60
VNGG160408L-KW10
VNGG160408L-TN60
VNGG160408R-KW10
VNGG160408R-PR930
VNGG160408R-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material

฿ 668.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed0.20.2PR930

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.20.2TN60

฿ 668.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed0.20.2PR930

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.20.2TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4KW10

฿ 668.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed0.40.4PR930

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4KW10

฿ 769.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless SteelRight Handed0.40.4PR930

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.80.8KW10

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.80.8TN60

฿ 530.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.80.8KW10

฿ 769.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless SteelRight Handed0.80.8PR930

฿ 452.30

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.80.8TN60

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative