1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 35°, Negative, with Hole, VNMG1604○○ "for Rough Cutting"

Turning Insert Diamond 35°, Negative, with Hole, VNMG1604○○ "for Rough Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: V (35° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
VNMG160404-CA4505
VNMG160404-CA4515
VNMG160404-CA515
VNMG160404-CA525
VNMG160404-CA6515
VNMG160404-CA6525
VNMG160404-TN60
VNMG160408-CA4505
VNMG160408-CA4515
VNMG160408-CA515
VNMG160408-CA525
VNMG160408-CA6515
VNMG160408-CA6525
VNMG160408-PV7005
VNMG160408-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4CA4505

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron0.40.4CA4515

฿ 354.87

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA515

฿ 354.87

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.40.4CA525

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6515

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.40.4CA6525

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron0.40.4TN60

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CA4505

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CA4515

฿ 354.87

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA515

฿ 354.87

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.80.8CA525

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6515

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.80.8CA6525

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron0.80.8PV7005

฿ 295.50

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand