1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle Negative with Hole TNMG1604○○-C "Medium to Rough"

60° Triangle Negative with Hole TNMG1604○○-C "Medium to Rough"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Heavy Cutting

Part Number
TNMG160404L-C-TN60
TNMG160404R-C-TN60
TNMG160408L-C-TN60
TNMG160408R-C-TN60
TNMG160412R-C-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Nose R

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Left Handed0.40.4

฿ 243.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Right Handed0.40.4

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Left Handed0.80.8

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Right Handed0.80.8

฿ 232.79

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Right Handed1.21.2

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 6
work material Steel / Stainless Steel / Cast Iron Breaker Use Heavy Cutting Rake angle Negative
Material TN60