(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing
Part Number |
---|
TNGG110402L-S-KW10 |
TNGG110402L-S-TN60 |
TNGG110402R-S-KW10 |
TNGG110402R-S-TN60 |
TNGG110404L-S-TN60 |
TNGG110404R-S-TN60 |
TNGG110408L-S-TN60 |
TNGG110408R-S-TN60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 273.80 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | KW10 | ||
฿ 232.79 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TN60 | ||
฿ 273.80 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | KW10 | ||
฿ 232.79 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TN60 | ||
฿ 257.00 | KYR TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TN60 | ||
฿ 232.79 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TN60 | ||
฿ 232.79 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TN60 | ||
฿ 216.00 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TN60 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Negative |
How can we improve?
How can we improve?