(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 6
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting
Part Number |
---|
TNMG160404TK-CA6515 |
TNMG160404TK-CA6525 |
TNMG160408TK-CA6515 |
TNMG160408TK-CA6525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|
฿ 237.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.4 | 0.4 | CA6515 | ||
฿ 237.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.4 | 0.4 | CA6525 | ||
฿ 237.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.8 | 0.8 | CA6515 | ||
฿ 237.01 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | 0.8 | 0.8 | CA6525 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
work material | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Use | Medium - Heavy Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand |
How can we improve?
How can we improve?