1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 55°, Negative, with Hole, DNGG15○○ "for Intermediate Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNGG15○○ "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
DNGG150404L-KW10
DNGG150404L-PR930
DNGG150404L-PV7005
DNGG150404L-TN60
DNGG150404R-KW10
DNGG150404R-PR930
DNGG150404R-PV7005
DNGG150404R-TN60
DNGG150408L-KW10
DNGG150408L-PR930
DNGG150408L-TN60
DNGG150408R-KW10
DNGG150408R-PR930
DNGG150408R-TN60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Material

฿ 677.84

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4KW10

฿ 806.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed0.40.4PR930

฿ 703.17

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast IronLeft Handed0.40.4PV7005

฿ 661.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.40.4TN60

฿ 783.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4KW10

฿ 806.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelRight Handed0.40.4PR930

฿ 703.17

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast IronRight Handed0.40.4PV7005

฿ 577.74

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.40.4TN60

฿ 677.84

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.80.8KW10

฿ 806.90

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless SteelLeft Handed0.80.8PR930

฿ 577.74

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast IronLeft Handed0.80.8TN60

฿ 677.84

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight Handed0.80.8KW10

฿ 806.90

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight Handed0.80.8PR930

฿ 577.74

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronRight Handed0.80.8TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative