1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning Insert Diamond 55°, Negative, with Hole, DNMA15○○, without Breaker, for Cast Iron

Turning Insert Diamond 55°, Negative, with Hole, DNMA15○○, without Breaker, for Cast Iron
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
DNMA150404-CA4515
DNMA150404-KW10
DNMA150408-CA4515
DNMA150408-KW10
DNMA150408-PV7005
DNMA150608-CA4505
DNMA150608-CA4515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4CA4515

฿ 383.55

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4KW10

฿ 342.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CA4515

฿ 383.55

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8KW10

฿ 392.26

KYR INSERTS 10 Piece(s) 7 Day(s) Cast Iron0.80.8PV7005

฿ 426.97

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CA4505

฿ 426.97

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CA4515

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand