(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting
Part Number |
---|
DNMG150404XQ-CA515 |
DNMG150404XQ-CA525 |
DNMG150404XQ-CA530 |
DNMG150404XQ-TN60 |
DNMG150408XQ-CA515 |
DNMG150408XQ-CA525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | rε | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 338.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA515 | ||
฿ 338.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA525 | ||
฿ 339.91 | KYR TURNING TOOLS | 10 Piece(s) | 7 Day(s) | Steel | 0.4 | 0.4 | CA530 | ||
฿ 367.00 | KYR TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | TN60 | ||
฿ 338.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA515 | ||
฿ 338.59 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | Steel | 0.8 | 0.8 | CA525 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
How can we improve?
How can we improve?