1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○GP "for Finishing"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○GP "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Diamond)
· Number of Usable Corners: 4
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number
DNMG150402GP-CA510
DNMG150402GP-CA515
DNMG150402GP-CA525
DNMG150402GP-PV720
DNMG150402GP-TN60
DNMG150402GP-TN620
DNMG150404GP-CA510
DNMG150404GP-CA515
DNMG150404GP-CA525
DNMG150404GP-CA530
DNMG150404GP-CA5515
DNMG150404GP-CA5525
DNMG150404GP-PV720
DNMG150404GP-TN60
DNMG150404GP-TN620
DNMG150408GP-CA510
DNMG150408GP-CA515
DNMG150408GP-CA525
DNMG150408GP-CA530
DNMG150408GP-CA5525
DNMG150408GP-PV720
DNMG150408GP-TN60
DNMG150408GP-TN620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Trusco Code Material

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.2-0.2CA510

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.2-0.2CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.2-0.2CA525

฿ 303.06

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.2820-5517-PV720

฿ 326.87

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron0.2-0.2TN60

฿ 275.31

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.2820-5518-TN620

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.4-0.4CA510

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.4-0.4CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.4-0.4CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.4-0.4CA530

฿ 369.42

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel0.4-0.4CA5515

฿ 343.09

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel0.4-0.4CA5525

฿ 303.06

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.4820-5519-PV720

฿ 326.87

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron0.4-0.4TN60

฿ 275.31

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.4820-5520-TN620

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.8-0.8CA510

฿ 338.59

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.8-0.8CA515

฿ 338.59

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.8-0.8CA525

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.8-0.8CA530

฿ 343.09

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel0.8-0.8CA5525

฿ 303.06

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel / Stainless Steel0.8820-5521-PV720

฿ 326.87

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron0.8-0.8TN60

฿ 275.31

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.8820-5522-TN620

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Finish Rake angle Negative Selfishly No Preferred Hand