1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Negative, with Hole, CNGG1204○○AH "for Intermediate to Rough Cutting / Sharp Edge" for Aluminum / Nonferrous Metals

Turning Insert Diamond 80°, Negative, with Hole, CNGG1204○○AH "for Intermediate to Rough Cutting / Sharp Edge" for Aluminum / Nonferrous Metals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: C (80° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number
CNGG120404AH-KW10
CNGG120408AH-KW10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R

฿ 661.00

KYR TURNING TOOLS 10 Piece(s) 15 Day(s) 0.40.4

฿ 577.74

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.80.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium - Heavy Cutting Rake angle Negative
Selfishly No Preferred Hand Material KW10