1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Negative, with Hole, CNMM16○○PX "Single-Sided / for Rough Cutting / High-Feed"

Turning Insert Diamond 80°, Negative, with Hole, CNMM16○○PX "Single-Sided / for Rough Cutting / High-Feed"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Work materials]
· Carbon steel and alloy steel
[Insert Grade]
· CVD coating (CA515, CA525, CA5515, CA5525, CA5535)

Part Number
CNMM160608PX-CA525
CNMM160612PX-CA515
CNMM160612PX-CA525
CNMM160616PX-CA515
CNMM160616PX-CA525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Material

฿ 596.09

KYR INSERTS 10 Piece(s) 7 Day(s) 0.80.8CA525

฿ 596.09

KYR INSERTS 10 Piece(s) 7 Day(s) 1.21.2CA515

฿ 596.09

KYR INSERTS 10 Piece(s) 7 Day(s) 1.21.2CA525

฿ 596.09

KYR INSERTS 10 Piece(s) 7 Day(s) 1.61.6CA515

฿ 596.09

KYR INSERTS 10 Piece(s) 7 Day(s) 1.61.6CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Steel Breaker Use Heavy Cutting Rake angle Negative
Selfishly No Preferred Hand