1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○HQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○HQ "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CNMG090404HQ-CA515
CNMG090404HQ-CA525
CNMG090404HQ-PV720
CNMG090404HQ-TN60
CNMG090404HQ-TN620
CNMG090408HQ-CA515
CNMG090408HQ-CA525
CNMG090408HQ-PV720
CNMG090408HQ-TN60
CNMG090408HQ-TN620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Trusco Code Material

฿ 226.42

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.4-0.4CA515

฿ 226.42

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.4-0.4CA525

฿ 184.26

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.4820-5115-PV720

฿ 217.12

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron0.4-0.4TN60

฿ 165.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.4820-5116-TN620

฿ 397.00

KYR INSERTS 10 Piece(s) 7 Day(s) Steel0.8-0.8CA515

฿ 226.42

KYR INSERTS 10 Piece(s) 5 Day(s) Steel0.8-0.8CA525

฿ 184.26

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.8820-5121-PV720

฿ 217.12

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel / Cast Iron0.8-0.8TN60

฿ 165.56

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel / Stainless Steel0.8820-5122-TN620

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand