1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square insert with Hole, 90°, Negative, SNMG120412 "Semi-Cutting"

Square insert with Hole, 90°, Negative, SNMG120412 "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 340.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
SNMG120412-AH110
SNMG120412-AH120
SNMG120412-T5105
SNMG120412-T5115
SNMG120412-T5125
SNMG120412-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH110Coating

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast IronT5105Coating

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast IronT5115Coating

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast IronT5125Coating

฿ 340.67

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 12.7 Corner Radius (rε)(mm) 1.2 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10