(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
SNMG120408-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification |
---|---|---|---|---|---|---|---|---|
฿ 376.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 8 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
Cutting Edge Length (ℓ)(mm) | 12.7 | Corner Radius (rε)(mm) | 0.8 | Thickness s(mm) | 4.76 |
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part SNMG120408-TH10 in the Square insert with Hole, 90°, Negative, SNMG120408 "Semi-Cutting" series.
Part Number |
---|
SNMG120408-AH110 |
SNMG120408-AH120 |
SNMG120408-GT720 |
SNMG120408-T5105 |
SNMG120408-T5115 |
SNMG120408-T5125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Material Type | Grade Classification |
---|---|---|---|---|---|---|---|
฿ 415.00 | 10 Piece(s) | 19 Day(s) | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH110 | Coating | ||
฿ 415.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | AH120 | Coating | ||
฿ 403.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | GT720 | Coated cermet | ||
฿ 415.00 | 10 Piece(s) | 15 Day(s) | Cast Iron | T5105 | Coating | ||
฿ 415.00 | 10 Piece(s) | 19 Day(s) | Cast Iron | T5115 | Coating | ||
฿ 415.00 | 10 Piece(s) | 19 Day(s) | Cast Iron | T5125 | Coating |
How can we improve?
How can we improve?