1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNMG○○-SA "Semi-Cutting"

Square, with Hole, 90°, Negative, SNMG○○-SA "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 376.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
SNMG120404-SA-AH120
SNMG120408-SA-AH120
SNMG120408-SA-KS20
SNMG120412-SA-AH120
SNMG190612-SA-KS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.70.44.76

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.70.84.76

฿ 376.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyKS20Carbide12.70.84.76

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.71.24.76

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Heat-Resistant Alloy, Titanium AlloyKS20Carbide19.051.26.35

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
No. of Units Ordered(Pcs) 10