1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, with Hole, 90°, Negative, SNMG○○-37 "Semi-Cutting"

TGY TURNING TOOLS

Square, with Hole, 90°, Negative, SNMG○○-37 "Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel
· Application: Outer Diameter, Inner Diameter

 
Part Number
SNMG120408-37-GH330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 415.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
work material Stainless Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type GH330 Grade Classification Coating
Cutting Edge Length (ℓ)(mm) 12.7 Corner Radius (rε)(mm) 0.8 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part SNMG120408-37-GH330 in the Square, with Hole, 90°, Negative, SNMG○○-37 "Semi-Cutting" series.