(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 90° Square with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· Application: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd1 (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | GT9530 | - | - | 0.4 | - | 3.18 | - | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | - | 0.4 | - | 3.18 | - | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Left Handed | X407 | Cermet | 9.525 | 0.4 | - | 3.18 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | GT9530 | - | - | 0.4 | - | 3.18 | - | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | 0.4 | - | 3.18 | - | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Right Handed | X407 | Cermet | 9.525 | 0.4 | - | 3.18 | 10 | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Left Handed | X407 | Cermet | 9.525 | 0.8 | - | 3.18 | 10 | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Medium Cutting | Right Handed | X407 | Cermet | 9.525 | 0.8 | - | 3.18 | 10 | ||
฿ 1,019.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | GT9530 | - | - | 0.4 | - | 4.76 | - | ||
฿ 786.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Finish | Left Handed | X407 | Cermet | 12.7 | 0.4 | - | 4.76 | 10 | ||
฿ 1,019.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | GT9530 | - | - | 0.4 | - | 4.76 | - | ||
฿ 786.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | 0.4 | - | 4.76 | - | ||
฿ 786.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 8 | Steel / Stainless Steel / Cast Iron | Finish | Left Handed | X407 | Cermet | 12.7 | 0.8 | - | 4.76 | 10 | ||
฿ 786.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | Finish | Right Handed | NS9530 | - | 12.7 | 0.8 | 5.16 | 4.76 | - |
Loading...
Shape | S (Square) | Rake angle | Negative |
---|
How can we improve?
How can we improve?