1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sander (for Precision Polishing/Grinding), YBS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Belt Sander (for Precision Polishing/Grinding), YBS Series
  • Belt Sander (for Precision Polishing/Grinding), YBS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,277.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.

 
Part Number
YBS-10-1
YBS-20-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Dimension (Width)
(mm)
Belt Dimension (Length)
(mm)
Total Length
(mm)
Mass
(kg)
Standard Accessories

฿ 6,277.42

YOS1 THUNDING TOOL 1 Piece(s) 3 Day(s) 103303200.93Coupler Plug NL-22PM / 1.5 Hex, 4 Hex Wrench (1 Each) / Abrasive Belt #80, #100, #120 (1 Each)

฿ 9,363.94

YOS1 THUNDING TOOL 1 Piece(s) 3 Day(s) 205203951.4Coupler Plug NL-22PM / 1.5 Hex, 4 Hex Wrench (1 Each) / Abrasive Belt #80, #100 (1 Each)

Loading...

  1. 1

Basic Information

Number of No-load Revolutions(rpm) 16000 Exhaust Rear Handle Type Lever
Air Consumption (Maximum)(Nm3/min) 0.11 Recommended Hose Diameter(mm) 9.5 Hose Cap Screw Dimensions RC1/4
Advantages Belt speed is adjustable by switching handy lever. Easy to replace belt just by pushing belt presser.