1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pencil Grinder (for Precision Polishing/Grinding), YG-06 Series

GRINDING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,962.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.

Part Number
YG-06-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,962.21

GRINDING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Normal Type Number of No-load Revolutions(rpm) 60000 Total Length(mm) 150
Exhaust Direction Rear Handle Type Roll Air Consumption (Maximum)(Nm3/min) 0.18
Collet Size(mm) 3 Outer Diameter (Maximum)(mm) 16 Recommended Hose Diameter(mm) 4
Hose Cap Screw Dimensions 1/4-28UNF Mass(kg) 0.11 Standard accessories Coupler Plug NL-22PFF, 9 Hex, 8 Hex Wrench (1 Each), Exhaust Hose 35 cm (1), Air Supply Hose 135 cm (1), Rubber Protector (1)
Advantages Suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue.

Please check the type/dimensions/specifications of the part YG-06-1 in the Pencil Grinder (for Precision Polishing/Grinding), YG-06 Series series.