1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Grinder (Precision Grinder / Grinder-Use) YGL-3HA Series

YOS1 GRINDING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Grinder (Precision Grinder / Grinder-Use) YGL-3HA Series
  • Straight Grinder (Precision Grinder / Grinder-Use) YGL-3HA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,300.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. A wide range of applications, such as finishing welded parts, casting products, die cast deburring, various polishing and heavy grinding.

Part Number
YGL-3HA-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,300.63

YOS1 GRINDING TOOL 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Model Normal Type Number of No-load Revolutions(rpm) 12000 Total Length(mm) 732.5
Exhaust Direction Side Handle Type Roll Type For Grindstone with Shaft
Air Consumption (Maximum)(Nm3/min) 0.68 Collet Size(mm) 6 Whetstone Dimensions (Outer Diameter x Thickness)(mm) 45×13
Recommended Hose Diameter(mm) 9.5 Hose Cap Screw Dimensions RC3/8 Mass(kg) 2.04
Standard accessories Coupler Plug NL-23PM, 13 Hex Wrench, 13 mm Allen Wrench Advantages Designed with an inner collet to suppress center run-out. Because the grinding wheel spindle is directly attached to the rotor, there is less transmission loss and power is maintained.

Please check the type/dimensions/specifications of the part YGL-3HA-700 in the Straight Grinder (Precision Grinder / Grinder-Use) YGL-3HA Series series.