(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has been designed to be small and lightweight, and yet easy to use with its high power. A wide range of applications, such as finishing welded parts, casting products, die cast deburring, various polishing and heavy grinding.
Product Model | Normal Type | Number of No-load Revolutions(rpm) | 14600 | Total Length(mm) | 307 |
---|---|---|---|---|---|
Exhaust Direction | Side | Handle Type | Roll | Air Consumption (Maximum)(Nm3/min) | 0.68 |
Whetstone Dimensions(mm) | 65×13×9.53 | Whetstone Mounting Screw Dimensions(Input) | W3/8 Screw Thread 16 | Recommended Hose Diameter(mm) | 9.5 |
Hose Cap Screw Dimensions | RC3/8 | Mass(kg) | 1.3 | Standard accessories | Coupler Plug NL-23PM, 21 Hex Wrench, 5 mm Allen Wrench |
Advantages | A design producing little noise from a muffler built into the aluminum body. |
How can we improve?
How can we improve?