1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Grinder (for Precision Polishing/Grinding), YG-23 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Grinder (for Precision Polishing/Grinding), YG-23 Series
  • Small Grinder (for Precision Polishing/Grinding), YG-23 Series
  • Small Grinder (for Precision Polishing/Grinding), YG-23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,025.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.

 
Part Number
YG-23F-1
YG-23F-1L
YG-23S-1
YG-23S-1F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTotal Length
(mm)
Exhaust Direction Handle Type Mass
(kg)
Advantages

฿ 6,025.23

YOS1 GRINDING TOOL 1 Piece(s) 3 Day(s) -152FrontRoll0.46The collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue.

฿ 6,031.29

YOS1 GRINDING TOOL 1 Piece(s) 9 Day(s) -161.5FrontLever0.5The collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue.

฿ 6,025.23

YOS1 GRINDING TOOL 1 Piece(s) 3 Day(s) -152SideRoll0.46The collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue.

฿ 6,031.29

GRINDING TOOL 1 Piece(s) 9 Day(s) 10161.5SideLock lever0.5The collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue. When the lock lever is pushed in the direction of the arrow, it folds down and the air intake is engaged; when the lever is released, the lock state is automatically engaged.

Loading...

  1. 1

Basic Information

Product Model Normal Type Number of No-load Revolutions(rpm) 22000 Air Consumption (Maximum)(Nm3/min) 0.47
Collet Size(mm) 6 Outer Diameter (Maximum)(mm) 37 Recommended Hose Diameter(mm) 9.5
Hose Cap Screw Dimensions RC1/4 Standard accessories Coupler Plug NL-22PM, 13 Hex Wrench (2)