(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Precision Phillips Screwdriver

Insulated Precision Phillips Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 349.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E31600
E31601
E31602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft Diameter
(mm)
JAN Code

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No.00 2.5 4545301067155

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No. 0 3 4545301067162

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No. 1 3 4545301067179

Basic Specifications

  • Tip standards
    Plus (+)
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    50
  • Overall Length(mm)
    145
  • Applicable Standards
    European Standard EN60900
  • Handle Size(mm)
    95×18
  • Features (Common)
    Material of the metal part: Chrome-vanadium steel

Product Description

The grip is manufactured in accordance with the EN60900 standard.

Part Number
E31600
E31601
E31602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft Diameter
(mm)
JAN Code

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No.00 2.5 4545301067155

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No. 0 3 4545301067162

฿ 349.02

SGE HAND TOOL 1 Piece(s) 31 Day(s) No. 1 3 4545301067179

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1