(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Tweezers, Loimer, Total Length (mm) 120

Plastic Tweezers, Loimer, Total Length (mm) 120

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-532-01

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Plastic Pipette Set 120 mm
  • JAN Code
    4562108471831
  • Material Details
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
6-532-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 75.00

TWEEZERS 1 Piece(s) 17 Day(s) 1 pc.

Basic Specifications

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Plastic Pipette Set 120 mm
  • JAN Code
    4562108471831
  • Material Details
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Product Description

AS ONE Corporation, work tweezers plastic tweezers made by Raumer.

Specifications of 6-532-01

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Overall Length(mm)
    120
  • Manufacturer Product Name
    Plastic Pipette Set 120 mm
  • JAN Code
    4562108471831
  • Material Details
    PP (Polypropylene)
  • Amount Of Content
    1 pc.
Part Number
6-532-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 75.00

TWEEZERS 1 Piece(s) 17 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1