1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5SDXJP Ironworking Drills (with Thinning), Set of 5【5 Pieces Per Package】

5SDXJP Ironworking Drills (with Thinning), Set of 5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 582.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A blister packaged general-purpose drill which is used in the widest range of applications.
[Features]
· A standard drill that corresponds to the JIS standard.
· Blister pack (x 5).
[Applications]
· Comes with thinning and has good bite.

Part Number
5SDXJP2.5
5SDXJP2.8
5SDXJP3.2
5SDXJP3.3
5SDXJP3.5
5SDXJP4.2
5SDXJP4.5
5SDXJP5.0
5SDXJP5.5
5SDXJP6.0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 582.00

DRILLS 1 Pack(s)

5 Pieces Per Package

14 Day(s) 2.53561

฿ 717.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 2.83967

฿ 650.62

NCH DRILLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 3.24271

฿ 705.00

DRILLS 1 Pack(s)

5 Pieces Per Package

Same day 3.34573

฿ 739.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 3.54573

฿ 970.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 4.25483

฿ 970.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 4.55686

฿ 1,109.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 56292

฿ 1,304.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 5.56495

฿ 1,484.00

DRILL 1 Pack(s)

5 Pieces Per Package

16 Day(s) 670102

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 118
Note(°) 26~32 Diameter tolerance h8 Number of packaging(pc.) 5