1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round, Negative Insert with Hole RN○○ "Finishing to Medium-Finishing" (Part Number)

TGY TURNING TOOLS

Round, Negative Insert with Hole RN○○ "Finishing to Medium-Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Circle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
RNGA120400-LX11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter Available corners 9 or more
work material High-Hardness Material Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type LX11 Grade Classification Ceramic
Cutting Edge Length (ℓ)(mm) 12 Corner Radius (rε)(mm) 0.03 Thickness s(mm) 4.76
No. of Units Ordered(Pcs) 10