(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ebimongo Gypsum Anchor

Ebimongo Gypsum Anchor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GA25

  • Product Type
    Anchor
  • Overall Length(mm)
    25
  • Screw Head Diameter(mm)
    13
  • Material / Surface Processing
    Zinc Alloy
  • Matching Thread Diameter(mm)
    φ4.0
  • Compatible Screw Length(mm)
    Mounted +20 or More
  • Features
    Lower hole is unnecessary. V cutter is a straight slit. The tip drill point catches the target. The back twist lock is prevented and fixed firmly in place. The high-tech screw is mounted smoothly by utilizing the board composition. The four screw guides are set clean in the straight guidance. The screwdriver is caught well by the bit hole for safe and secure screw-in.
  • Inner capacity
    1 Box (100 pcs)
Part Number
GA25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 1,445.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Overall Length(mm)
    25
  • Screw Head Diameter(mm)
    13
  • Material / Surface Processing
    Zinc Alloy
  • Matching Thread Diameter(mm)
    φ4.0
  • Compatible Screw Length(mm)
    Mounted +20 or More
  • Features
    Lower hole is unnecessary. V cutter is a straight slit. The tip drill point catches the target. The back twist lock is prevented and fixed firmly in place. The high-tech screw is mounted smoothly by utilizing the board composition. The four screw guides are set clean in the straight guidance. The screwdriver is caught well by the bit hole for safe and secure screw-in.
  • Inner capacity
    1 Box (100 pcs)

Specifications of GA25

  • Product Type
    Anchor
  • Overall Length(mm)
    25
  • Screw Head Diameter(mm)
    13
  • Material / Surface Processing
    Zinc Alloy
  • Matching Thread Diameter(mm)
    φ4.0
  • Compatible Screw Length(mm)
    Mounted +20 or More
  • Features
    Lower hole is unnecessary. V cutter is a straight slit. The tip drill point catches the target. The back twist lock is prevented and fixed firmly in place. The high-tech screw is mounted smoothly by utilizing the board composition. The four screw guides are set clean in the straight guidance. The screwdriver is caught well by the bit hole for safe and secure screw-in.
  • Inner capacity
    1 Box (100 pcs)
Part Number
GA25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 1,445.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even without a pilot hole, the bit hole firmly catches the driver, and it can be screwed securely and safely.

Usage

●For hard gypsum board/calcium silicate board.

Specification

●Length(mm):25
●Q'ty Per Bag(piece):100
●SPQ(bag):6
●Maximum Tensile Load: 0.26kN/0.37kN(gypsum board thickness: 9.5mm/12.5mm)
●Head Diameter: 13mm
●Compatible Screw Diameter: 4mm

Materials

●Zinc Die Casting