(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, Wire Rope Cutter WC-200

Wire Cutter, Wire Rope Cutter WC-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of WC-200

  • Overall Length(mm)
    202
  • Cutting Capacity: Wire(mm)
    6
  • Mass(g)
    345
  • Head Width(mm)
    29
  • Head Thickness(mm)
    13
  • Grip Width(mm)
    53
  • Tip Length(mm)
    12
  • JAN Code
    4952269108125
Part Number
WC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,061.00

TND HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Overall Length(mm)
    202
  • Cutting Capacity: Wire(mm)
    6
  • Mass(g)
    345
  • Head Width(mm)
    29
  • Head Thickness(mm)
    13
  • Grip Width(mm)
    53
  • Tip Length(mm)
    12
  • JAN Code
    4952269108125

Product Description

6 mm wire can be cut with one hand.

Specifications of WC-200

  • Overall Length(mm)
    202
  • Cutting Capacity: Wire(mm)
    6
  • Mass(g)
    345
  • Head Width(mm)
    29
  • Head Thickness(mm)
    13
  • Grip Width(mm)
    53
  • Tip Length(mm)
    12
  • JAN Code
    4952269108125
Part Number
WC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,061.00

TND HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1