(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, Wire Rope Cutter WC-150

Wire Cutter, Wire Rope Cutter WC-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of WC-150

  • Overall Length(mm)
    168
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    215
  • Head Width(mm)
    27
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    42
  • Tip Length(mm)
    9
  • JAN Code
    4952269108040
Part Number
WC-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 542.69

TND HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Overall Length(mm)
    168
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    215
  • Head Width(mm)
    27
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    42
  • Tip Length(mm)
    9
  • JAN Code
    4952269108040

Product Description

It is convenient to carry, with one-touch opening and closing lock mechanism, which can be easily unlocked simply by squeezing with one hand.

Specifications of WC-150

  • Overall Length(mm)
    168
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    215
  • Head Width(mm)
    27
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    42
  • Tip Length(mm)
    9
  • JAN Code
    4952269108040
Part Number
WC-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 542.69

TND HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1