(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reverse Cable Cutter

Reverse Cable Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of KCC-22

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    9
  • Cutting Capacity (IV Wire)(㎜²)
    22
  • Total Length(mm)
    162
  • Head Width(mm)
    25
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    47
  • Tip Length(mm)
    17
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • Outer Cover Cutting Capacity(mm φ)
    30
  • Weight(g)
    160
  • JAN Code
    4952269110425
Part Number
KCC-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 963.48

TND HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    9
  • Cutting Capacity (IV Wire)(㎜²)
    22
  • Total Length(mm)
    162
  • Head Width(mm)
    25
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    47
  • Tip Length(mm)
    17
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • Outer Cover Cutting Capacity(mm φ)
    30
  • Weight(g)
    160
  • JAN Code
    4952269110425

Product Description

Turning the handle in the reverse rotation direction enables cable outer coating to be cut and split with just the one tool.

Specifications of KCC-22

  • Compatible Wire Type
    IV Line / Cable
  • Cutting Capacity (Cable)(mm)
    9
  • Cutting Capacity (IV Wire)(㎜²)
    22
  • Total Length(mm)
    162
  • Head Width(mm)
    25
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    47
  • Tip Length(mm)
    17
  • Cable Cutting Capacity(mm φ)
    9
  • IV Wire Cutting Capacity(mm2)
    22
  • Outer Cover Cutting Capacity(mm φ)
    30
  • Weight(g)
    160
  • JAN Code
    4952269110425
Part Number
KCC-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 963.48

TND HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1