(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WP Pliers, Not Grooved JIS

WP Pliers, Not Grooved JIS

You can add up to 6 items to the comparison list.

Loading...

Specifications of WP-250S

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    255
  • Mass(g)
    340
  • Head Width(mm)
    49
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    46
  • Tip Opening Depth(mm)
    37
  • JAN Code
    4952269106107
Part Number
WP-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 544.35

TND HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    255
  • Mass(g)
    340
  • Head Width(mm)
    49
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    46
  • Tip Opening Depth(mm)
    37
  • JAN Code
    4952269106107

Product Description

Can freely adjust jaw opening. Various sizes from thin pipes to thick pipes can be grasped firmly and turned.

Specifications of WP-250S

  • Maximum Opening(mm)
    38
  • Overall Length(mm)
    255
  • Mass(g)
    340
  • Head Width(mm)
    49
  • Head Thickness(mm)
    10
  • Grip Width(mm)
    46
  • Tip Opening Depth(mm)
    37
  • JAN Code
    4952269106107
Part Number
WP-250S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 544.35

TND HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1