(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Micro Needle Nose Pliers

Mini Micro Needle Nose Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-125

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    133
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    1.6
  • Head Width(mm)
    13
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    50
  • Tip Length(mm)
    36
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269403138
Part Number
MR-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.40

TND HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    133
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    1.6
  • Head Width(mm)
    13
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    50
  • Tip Length(mm)
    36
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269403138

Product Description

Used for Detailed Machining or Wire Cutting with the Tip

Specifications of MR-125

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    133
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Stranded Wire Cutting Ability(φ/mm)
    2
  • Stainless steel cutting ability(φ/mm)
    0.9
  • Single Item / Set Classification
    Single Item
  • Soft Iron Wire Cutting Capacity(mm φ)
    1.6
  • Head Width(mm)
    13
  • Head Thickness(mm)
    8
  • Grip Width(mm)
    50
  • Tip Length(mm)
    36
  • Body / Option
    Main Body
  • Weight(g)
    70
  • JAN Code
    4952269403138
Part Number
MR-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.40

TND HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1