(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Snap Ring Pliers (Shaft/Straight)

Mini Snap Ring Pliers (Shaft/Straight)

You can add up to 6 items to the comparison list.

Loading...

Specifications of MSE-125

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    12
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    61
  • Tip Length(mm)
    23
  • Tip Diameter(mm)
    0.65
  • Range of Use(mm)
    3–9
  • Body / Option
    Main Body
  • Weight(g)
    45
  • JAN Code
    4952269110371
Part Number
MSE-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 627.01

TND HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    12
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    61
  • Tip Length(mm)
    23
  • Tip Diameter(mm)
    0.65
  • Range of Use(mm)
    3–9
  • Body / Option
    Main Body
  • Weight(g)
    45
  • JAN Code
    4952269110371

Product Description

For Mounting Ultra-Small Snap Ring

Specifications of MSE-125

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    128
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    12
  • Head Thickness(mm)
    9
  • Grip Width(mm)
    61
  • Tip Length(mm)
    23
  • Tip Diameter(mm)
    0.65
  • Range of Use(mm)
    3–9
  • Body / Option
    Main Body
  • Weight(g)
    45
  • JAN Code
    4952269110371
Part Number
MSE-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 627.01

TND HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1