(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers Shaft-Use, Straight (Spring Attached)

Snap Ring Pliers Shaft-Use, Straight (Spring Attached)

You can add up to 6 items to the comparison list.

Loading...

Specifications of SES-230P

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    243
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    33
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    110
  • Tip Length(mm)
    56
  • Bit Diameter(mm φ)
    2.3
  • Range of Use(mm)
    32~75
  • Body / Option
    Main Body
  • Weight(g)
    285
  • JAN Code
    4952269110166
Part Number
SES-230P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.15

TND HAND TOOL3 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    243
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    33
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    110
  • Tip Length(mm)
    56
  • Bit Diameter(mm φ)
    2.3
  • Range of Use(mm)
    32~75
  • Body / Option
    Main Body
  • Weight(g)
    285
  • JAN Code
    4952269110166

Product Description

A tool dedicated for attaching/detaching C type snap rings. Hard piano wire bit used for the tip. It provides high durability and abrasion resistance.

Specifications of SES-230P

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    243
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • With/without tip claw replacement function
    Not Included
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    33
  • Head Thickness(mm)
    11
  • Grip Width(mm)
    110
  • Tip Length(mm)
    56
  • Bit Diameter(mm φ)
    2.3
  • Range of Use(mm)
    32~75
  • Body / Option
    Main Body
  • Weight(g)
    285
  • JAN Code
    4952269110166
Part Number
SES-230P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.15

TND HAND TOOL3 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1