(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bit Twister Set

Bit Twister Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 11733

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4 ~ 13
  • JAN Code
    4712818937695
  • Features
    Ideal for places in which there is no space to shake the handle.
  • Set Content
    Twister Handle (1/4" HEX), Socket Bit (4/5/5.5/6/7/8/9/10/11/12/13 mm), Phillips Bit #1/2/3, Slotted Bit 4/5/6 mm, Pozidriv Bit #1/2/3 mm, Hex Bit 3/4/5 mm, Hexalobular Bit TX15/20/25, Long Phillips Bit #1/2/3, Long Slotted Bit 4/5/6 mm, Dedicated Steel Case (235X110X40 mm)
Part Number
11733
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,773.81

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Opposite side dimensions(mm)
    10 / 12 / 4 / 5 / 6 / 7 / 8 / 13 / 11 / 9 / 5.5
  • JAN Code
    4712818937695
  • Features
    Ideal for places in which there is no space to shake the handle.
  • Set Content
    Twister Handle (1/4" HEX), Socket Bit (4/5/5.5/6/7/8/9/10/11/12/13 mm), Phillips Bit #1/2/3, Slotted Bit 4/5/6 mm, Pozidriv Bit #1/2/3 mm, Hex Bit 3/4/5 mm, Hexalobular Bit TX15/20/25, Long Phillips Bit #1/2/3, Long Slotted Bit 4/5/6 mm, Dedicated Steel Case (235X110X40 mm)

Product Description

Can also be used as a normal bit ratchet handle. The driving portion of the head rotates when the grip is turned.

Specifications of 11733

  • Product Type
    Other
  • Opposite side dimensions(mm)
    4 ~ 13
  • JAN Code
    4712818937695
  • Features
    Ideal for places in which there is no space to shake the handle.
  • Set Content
    Twister Handle (1/4" HEX), Socket Bit (4/5/5.5/6/7/8/9/10/11/12/13 mm), Phillips Bit #1/2/3, Slotted Bit 4/5/6 mm, Pozidriv Bit #1/2/3 mm, Hex Bit 3/4/5 mm, Hexalobular Bit TX15/20/25, Long Phillips Bit #1/2/3, Long Slotted Bit 4/5/6 mm, Dedicated Steel Case (235X110X40 mm)
Part Number
11733
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,773.81

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1