(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/4 SQ Hex Bit Socket

1/4 SQ Hex Bit Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 234.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
21844
21845
21847
21848
21849
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/32 4712818953091

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/16 4712818953107

฿ 234.00

HAND TOOL 1 Piece(s) 17 Day(s) 1/4 4712818953121

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 4712818953138

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 4712818953145

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    37

Product Description

A hexagon bit socket with an overall length of 37 mm.

Part Number
21844
21845
21847
21848
21849
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/32 4712818953091

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/16 4712818953107

฿ 234.00

HAND TOOL 1 Piece(s) 17 Day(s) 1/4 4712818953121

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5/16 4712818953138

฿ 265.79

SGE HAND TOOL 1 Piece(s) 31 Day(s) 3/8 4712818953145

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1