(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/4 SQ Bit Adapter

1/4 SQ Bit Adapter

You can add up to 6 items to the comparison list.

Loading...

Specifications of 11516

  • Product Type
    Adapter for Socket Bbit
  • Overall Length(mm)
    25
  • Size
    Concave 1/4 SQ X Concave 1/4 HEX
  • JAN Code
    4712818930887
Part Number
11516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 259.34

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Adapter for Socket Bbit
  • Overall Length(mm)
    25
  • Size
    Concave 1/4 SQ X Concave 1/4 HEX
  • JAN Code
    4712818930887

Product Description

[Features]
· For using a 1/4" hex bit with a 1/4" SQ ratchet handle

Specifications of 11516

  • Product Type
    Adapter for Socket Bbit
  • Overall Length(mm)
    25
  • Size
    Concave 1/4 SQ X Concave 1/4 HEX
  • JAN Code
    4712818930887
Part Number
11516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 259.34

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1