(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

1/4" SQ Spline Socket & Tool Bit Set 28PC

1/4" SQ Spline Socket & Tool Bit Set 28PC

You can add up to 6 items to the comparison list.

Loading...

Specifications of 22038

  • Product Type
    Other
  • JAN Code
    4712818971460
  • Note
    Not sold as a single product.
  • Set Content
    Spline Socket 4/4.5/5/5.5/6/7/8/9/10/11/12/13/14 mm, Phillips Head Bit #1/2/3, Flat Head Bit 4/5.5/6.5 mm, Hex Bit 4/5/6 mm, Torx Security Bit T10/15/20, 1/4SQ Ratchet Handle (72-gear), 1/4SQ-1/4 HEX Bit Adapter, 1/4SQ Extension Bar (50 mm)
Part Number
22038
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,163.91

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4712818971460
  • Note
    Not sold as a single product.
  • Set Content
    Spline Socket 4/4.5/5/5.5/6/7/8/9/10/11/12/13/14 mm, Phillips Head Bit #1/2/3, Flat Head Bit 4/5.5/6.5 mm, Hex Bit 4/5/6 mm, Torx Security Bit T10/15/20, 1/4SQ Ratchet Handle (72-gear), 1/4SQ-1/4 HEX Bit Adapter, 1/4SQ Extension Bar (50 mm)

Product Description

[Features]
· Spline sockets can be used on a variety of bolts, such as hex, double hex, square, spline, hexalobular, and stripped bolts

Specifications of 22038

  • Product Type
    Other
  • JAN Code
    4712818971460
  • Note
    Not sold as a single product.
  • Set Content
    Spline Socket 4/4.5/5/5.5/6/7/8/9/10/11/12/13/14 mm, Phillips Head Bit #1/2/3, Flat Head Bit 4/5.5/6.5 mm, Hex Bit 4/5/6 mm, Torx Security Bit T10/15/20, 1/4SQ Ratchet Handle (72-gear), 1/4SQ-1/4 HEX Bit Adapter, 1/4SQ Extension Bar (50 mm)
Part Number
22038
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,163.91

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1