(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/2 SQ Wheel Nut Thin Wall Impact Socket Set

1/2 SQ Wheel Nut Thin Wall Impact Socket Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 23395

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Overall Length(mm)
    100
  • JAN Code
    4712818972702
  • Set Content
    Thin Impact Socket for Wheel Nut (mm), 17 (blue) / 19 (yellow) / 21 (red), Blow Molded Case
Part Number
23395
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,749.29

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Overall Length(mm)
    100
  • JAN Code
    4712818972702
  • Set Content
    Thin Impact Socket for Wheel Nut (mm), 17 (blue) / 19 (yellow) / 21 (red), Blow Molded Case

Product Description

A standard tool for changing tires which is thin, making it ideal for working in narrow spaces.

Specifications of 23395

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Overall Length(mm)
    100
  • JAN Code
    4712818972702
  • Set Content
    Thin Impact Socket for Wheel Nut (mm), 17 (blue) / 19 (yellow) / 21 (red), Blow Molded Case
Part Number
23395
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,749.29

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1