(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/2 SQ Hex Bit Socket (Long Type)

1/2 SQ Hex Bit Socket (Long Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 482.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
23942
23943
23944
23945
23946
23947
23948
23949
23950
23951
23952
23953
23954
23955
23956
23957
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)
JAN Code

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 120 4712818958157

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 120 4712818958164

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 120 4712818958171

฿ 482.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 120 4712818958188

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 120 4712818958195

฿ 519.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 140 4712818958201

฿ 559.85

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 140 4712818958218

฿ 555.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 140 4712818958225

฿ 596.14

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 140 4712818958232

฿ 591.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 140 4712818958249

฿ 632.42

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 140 4712818958256

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 140 4712818958263

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 140 4712818958270

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 140 4712818958287

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 140 4712818958294

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 140 4712818958300

Basic Specifications

Product Description

[Features]
A long type hexagonal bit socket.

Part Number
23942
23943
23944
23945
23946
23947
23948
23949
23950
23951
23952
23953
23954
23955
23956
23957
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)
JAN Code

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 120 4712818958157

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 120 4712818958164

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 120 4712818958171

฿ 482.89

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 120 4712818958188

฿ 523.57

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 120 4712818958195

฿ 519.07

SGE HAND TOOL 1 Piece(s) 31 Day(s) 9 140 4712818958201

฿ 559.85

SGE HAND TOOL 1 Piece(s) 31 Day(s) 10 140 4712818958218

฿ 555.25

SGE HAND TOOL 1 Piece(s) 31 Day(s) 11 140 4712818958225

฿ 596.14

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 140 4712818958232

฿ 591.44

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 140 4712818958249

฿ 632.42

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 140 4712818958256

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 15 140 4712818958263

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 16 140 4712818958270

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 140 4712818958287

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 18 140 4712818958294

฿ 693.64

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 140 4712818958300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1