(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/2 SQ Hex Bit Socket

1/2 SQ Hex Bit Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 374.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
23884
23885
23886
23887
23888
23890
23892
23894
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 4712818957945

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 4712818957952

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 4712818957969

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 4712818957976

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 4712818957983

฿ 410.52

HAND TOOL 1 Piece(s) Quote 10 4712818958003

฿ 405.59

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 4712818958010

฿ 460.02

HAND TOOL 1 Piece(s) Quote 14 4712818958027

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    55

Product Description

Hexagonal bit socket.

Part Number
23884
23885
23886
23887
23888
23890
23892
23894
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
JAN Code

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 4 4712818957945

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 5 4712818957952

฿ 411.10

SGE HAND TOOL 1 Piece(s) 31 Day(s) 6 4712818957969

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 7 4712818957976

฿ 374.34

SGE HAND TOOL 1 Piece(s) 31 Day(s) 8 4712818957983

฿ 410.52

HAND TOOL 1 Piece(s) Quote 10 4712818958003

฿ 405.59

SGE HAND TOOL 1 Piece(s) 31 Day(s) 12 4712818958010

฿ 460.02

HAND TOOL 1 Piece(s) Quote 14 4712818958027

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1