(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
23258 |
23259 |
23260 |
23261 |
23262 |
23263 |
23264 |
23267 |
23269 |
23271 |
23272 |
23273 |
23274 |
23276 |
23277 |
23280 |
23282 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Opposite side dimensions (mm) |
Overall Length (mm) |
Tip External Diameter (mm) |
Drive outer diameter (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 8 | 78 | 15 | 24 | 4712818956771 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 9 | 78 | 16 | 25 | 4712818956788 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 10 | 78 | 17.5 | 24 | 4712818956795 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 11 | 78 | 18.4 | 25 | 4712818956801 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 12 | 78 | 20 | 24 | 4712818956818 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 13 | 78 | 20.8 | 25 | 4712818956825 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 14 | 78 | 22 | 24.5 | 4712818956832 | ||
฿ 519.07 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 17 | 78 | 26 | 26 | 4712818956863 | ||
฿ 555.25 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 19 | 78 | 28 | 28 | 4712818956887 | ||
฿ 591.44 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 21 | 78.5 | 30 | 30 | 4712818956900 | ||
฿ 591.44 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 22 | 78 | 32.3 | 30 | 4712818956917 | ||
฿ 627.62 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 23 | 78 | 33 | 30 | 4712818956924 | ||
฿ 627.62 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 24 | 78 | 34 | 30 | 4712818956931 | ||
฿ 693.64 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 26 | 78 | 37 | 30 | 4712818956955 | ||
฿ 729.92 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 27 | 78.5 | 38 | 30 | 4712818956962 | ||
฿ 729.92 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 30 | 78.5 | 42 | 30 | 4712818956993 | ||
฿ 838.77 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 32 | 78.5 | 45 | 30 | 4712818957013 |
[Features]
· Deep Impact Socket with Excellent Drive Pin 1/2" SQ Cost Performance
Part Number |
---|
23258 |
23259 |
23260 |
23261 |
23262 |
23263 |
23264 |
23267 |
23269 |
23271 |
23272 |
23273 |
23274 |
23276 |
23277 |
23280 |
23282 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Opposite side dimensions (mm) |
Overall Length (mm) |
Tip External Diameter (mm) |
Drive outer diameter (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 8 | 78 | 15 | 24 | 4712818956771 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 9 | 78 | 16 | 25 | 4712818956788 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 10 | 78 | 17.5 | 24 | 4712818956795 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 11 | 78 | 18.4 | 25 | 4712818956801 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 12 | 78 | 20 | 24 | 4712818956818 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 13 | 78 | 20.8 | 25 | 4712818956825 | ||
฿ 500.98 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 14 | 78 | 22 | 24.5 | 4712818956832 | ||
฿ 519.07 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 17 | 78 | 26 | 26 | 4712818956863 | ||
฿ 555.25 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 19 | 78 | 28 | 28 | 4712818956887 | ||
฿ 591.44 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 21 | 78.5 | 30 | 30 | 4712818956900 | ||
฿ 591.44 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 22 | 78 | 32.3 | 30 | 4712818956917 | ||
฿ 627.62 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 23 | 78 | 33 | 30 | 4712818956924 | ||
฿ 627.62 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 24 | 78 | 34 | 30 | 4712818956931 | ||
฿ 693.64 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 26 | 78 | 37 | 30 | 4712818956955 | ||
฿ 729.92 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 27 | 78.5 | 38 | 30 | 4712818956962 | ||
฿ 729.92 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 30 | 78.5 | 42 | 30 | 4712818956993 | ||
฿ 838.77 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 32 | 78.5 | 45 | 30 | 4712818957013 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?