(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/2 SQ Impact Socket Set

1/2 SQ Impact Socket Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 23192

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10 ~ 27
  • Overall Length(mm)
    38 ~ 43
  • JAN Code
    4712818956580
  • Note
    Pin and ring are not included. Please purchase separately.
  • Set Content
    Impact socket (mm) : 10/11/12/13/14/15/16/17/19/21/22/24/26/27
Part Number
23192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,320.90

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Impact socket set with excellent cost-performance, drive pin 1/2 sq.

Specifications of 23192

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    10 ~ 27
  • Overall Length(mm)
    38 ~ 43
  • JAN Code
    4712818956580
  • Note
    Pin and ring are not included. Please purchase separately.
  • Set Content
    Impact socket (mm) : 10/11/12/13/14/15/16/17/19/21/22/24/26/27
Part Number
23192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,320.90

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1