- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Swivel Neck Gear Wrench Set (4-Piece Set) 34744
Specifications of 34744
-
- Type
- Combination
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Included
-
- Overall Length(mm)
- 159 ~ 191
-
- Width across flat dimension(mm)
- 10 ~ 14
-
- Single Product/Set Classification
- Set Parts
-
- Number of Gears
- 72
-
- Set Content (Nos.)
- 4
-
- JAN Code
- 4712818996029
-
- Specifications
- Mirror Finish
-
- Set Contents / Accessories
- 10, 12, 13, 14, Tray
-
- Note
- Head cannot be replaced.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,151.23
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Type
- Combination
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Included
-
- Overall Length(mm)
- 172 / 178 / 191 / 159
-
- Width across flat dimension(mm)
- 10 / 12 / 13 / 14
-
- Single Product/Set Classification
- Set Parts
-
- Number of Gears
- 72
-
- Set Content (Nos.)
- 4
-
- JAN Code
- 4712818996029
-
- Specifications
- Mirror Finish
-
- Set Contents / Accessories
- 10, 12, 13, 14, Tray
-
- Note
- Head cannot be replaced.
Product Description
A swivel type head is adopted and work with a free offset angle is possible.
[Features]
· Mirror finish.
· 72 gear.
· Swivel Head
Specifications of 34744
-
- Type
- Combination
-
- Ratchet mechanism
- Included
-
- Swivel (flex)
- Included
-
- Overall Length(mm)
- 159 ~ 191
-
- Width across flat dimension(mm)
- 10 ~ 14
-
- Single Product/Set Classification
- Set Parts
-
- Number of Gears
- 72
-
- Set Content (Nos.)
- 4
-
- JAN Code
- 4712818996029
-
- Specifications
- Mirror Finish
-
- Set Contents / Accessories
- 10, 12, 13, 14, Tray
-
- Note
- Head cannot be replaced.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,151.23
|
SGE HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?