(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, ChemiStar Palm NO541

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 500.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO541-LBK
NO541-MBK
NO541-SBK
NO541-XLBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 500.37

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) L 23 20 7.8 4901792973380 390-7821 42 1 Pair

฿ 500.06

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 19.5 7.6 4901792973373 390-7830 40 1 Pair

฿ 500.06

CUT-RESISTANT GLOVES 10 Piece(s) 7 Day(s) S 21.5 17.5 7.2 4901792973366 441-0572 40 1 Pair

฿ 501.92

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) XL 25 21.5 8.5 4901792973397 441-0581 52 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Cut Resistance Level
    3(EN388)
  • Slip Prevention Part
    Polyurethane
  • Fiber Part
    Ultra-High Strength Polyethylene, Polyurethane, Others
  • 1 Pair

Product Description

Non-slip gloves with cut-resistant palms.
[Features]
· Cut-resistant gloves that generate low dust and use super high strength polyethylene threads. Black type to hide dirt.
· The palms are coated with foamed polyurethane for a powerful non-slip effect and excellent breathability.
· The fiber portion is made of a unique 13-gauge seamless knit with fine stitching and no seams.
· Uses long fibers to control the shedding of dust and lint from the gloves, and the cuffs use overlock processing to prevent fraying.
· EN388 Cut Resistant Test: Level 3
[Applications]
· Machinery industry, glass and construction work, food processing industry, transportation work, clean room work and various other fields.
· Excellent fit. Can be used for handling workpieces with burrs and edges.

Part Number
NO541-LBK
NO541-MBK
NO541-SBK
NO541-XLBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 500.37

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) L 23 20 7.8 4901792973380 390-7821 42 1 Pair

฿ 500.06

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 19.5 7.6 4901792973373 390-7830 40 1 Pair

฿ 500.06

CUT-RESISTANT GLOVES 10 Piece(s) 7 Day(s) S 21.5 17.5 7.2 4901792973366 441-0572 40 1 Pair

฿ 501.92

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) XL 25 21.5 8.5 4901792973397 441-0581 52 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1