(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO260-L3P |
NO260-M3P |
NO260-S3P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 340.13 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | L | 23 | 19.5 | 8 | 4901792925235 | 441-0483 | 42/bag | 1 Bag (3 Pairs) | ||
฿ 339.82 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | M | 22 | 18.5 | 7.7 | 4901792925228 | 441-0491 | 40/bag | 1 Bag (3 Pairs) | ||
฿ 339.20 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | S | 21.0 | 16.5 | 7.2 | 4901792925204 | 441-0505 | 36/bag | 1 Bag (3 Pairs) |
3-pair pack of "Perfect-Fit with Unlined Back" non-slip gloves with excellent breathability and fit.
[Features]
· Palms are coated with foamed polyurethane for a superior anti-slip effect.
· Excellent fit ideal for detailed work that requires fingertip sensitivity.
· Only the palms are coated with resin and the back of the hands are not coated providing superior breathability and comfort, without stuffiness.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· Can be used for work requiring fingertip sensitivity, including automotive-related work, precision machining, picking fruit and sorting and inspection work.
Part Number |
---|
NO260-L3P |
NO260-M3P |
NO260-S3P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 340.13 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | L | 23 | 19.5 | 8 | 4901792925235 | 441-0483 | 42/bag | 1 Bag (3 Pairs) | ||
฿ 339.82 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | M | 22 | 18.5 | 7.7 | 4901792925228 | 441-0491 | 40/bag | 1 Bag (3 Pairs) | ||
฿ 339.20 |
ANTI-SLIP GLOVES | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | S | 21.0 | 16.5 | 7.2 | 4901792925204 | 441-0505 | 36/bag | 1 Bag (3 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?